IESNA:LM-63-2002
[TEST]P945106
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-930-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3175
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
795.6 912.7 995 982 877.5 785.2 745.8 737.1 753.2 792.1
855.5 942.1 1050.5 1183.2 1341.3 1504.1 1654.3 1742.9 1739 1646.1
1393.3 1193.2 898.8 525.1 257.2 173.3 149 128.8 106.7 97.2
79.3 68.4 55 26.8 15.6 4.9 0
795.6 912.1 989.2 978.1 873 783.1 743.2 734.2 750.7 788
848.1 933.8 1040.3 1171.4 1325.9 1486.7 1634.8 1728.5 1733.1 1650
1396.6 1195.4 906.2 533.1 260.6 172.8 147.2 129 108.2 94
81.2 68.4 54.8 28.4 14.8 4.6 0
795.6 915.7 993 987.8 886.6 792.1 748.9 736.6 751.1 788.2
849.6 929.3 1031.2 1155 1302.6 1465.4 1614.9 1720.9 1756.4 1702.1
1517.1 1247.1 964.1 604.7 291.8 174.1 142.3 129.2 108.8 94.4
81.6 69.1 57.6 39.6 17.7 3.6 0
795.6 903.4 983.8 996 915 815.1 760.6 742.7 750.7 779.5
827.4 896.3 984.5 1093 1222.3 1369.9 1529.9 1675 1775.4 1809.1
1747.9 1566.3 1228.9 834.1 438.4 216.3 151.8 126.2 108.8 92.7
80.4 68.3 59.3 45.1 25.1 8.5 0
795.6 895 974.6 1002.9 956.7 861.4 790.1 761.7 764 786.7
825.4 880.6 955.9 1052.7 1171.4 1307.3 1462.8 1623.1 1763.1 1856.2
1880.1 1801 1595.2 1239.9 764.5 376.7 195.2 139.3 113.6 92.7
76.7 65.3 54.7 41.5 23.8 6.9 0
795.6 883.7 957.6 1000.7 993 931 855 811.1 803.3 817.1
847.9 891.7 951.8 1031.2 1127.4 1242.5 1384.6 1543.8 1719.1 1879.2
2009.6 2075.3 2023.3 1841.9 1492.5 958.9 438.6 202.4 132.8 101.1
77.1 57.8 42.7 30.9 17.1 4.8 0
795.6 868.8 935.4 984.5 1012.7 1009.1 976.3 926.7 892.2 883.2
897.3 926 970.7 1028.5 1104.6 1197.5 1311.3 1452.7 1618.5 1807.3
1994.5 2163.3 2266 2281.6 2156.2 1894.9 1464.1 894.7 381.9 153.8
91.3 60.9 38.9 23.8 11.5 3.1 0
795.6 849.7 904.4 952 992.5 1028 1052.3 1064.2 1059.6 1047.3
1037.8 1041.1 1062.8 1101.3 1157 1232.5 1328 1441.3 1566.5 1689.4
1809.4 1922.5 2039 2142.4 2192.5 2104.8 1843.2 1451.9 995.1 564.1
236.7 91.8 50.7 31.5 16.4 4.8 0
795.6 829.2 866.5 903.1 940.5 979.4 1017.6 1057.5 1092.3 1123.3
1154.2 1183.4 1217.9 1258.2 1313.6 1387.3 1477.4 1578.6 1680.2 1768.5
1837 1887 1918.7 1940.2 1952.2 1945.8 1897 1722.1 1358.4 855.8
366.2 124.6 55.3 29.5 15.4 4.3 0
795.6 807.5 823.3 840.4 859.1 881.2 906.8 935.4 961.7 984.6
1003 1018.9 1035.7 1057 1089.2 1132.8 1185 1245.1 1297.1 1336
1359.8 1366.4 1367.1 1361.8 1359 1348.4 1321.6 1194.9 936.9 527
218.6 89.6 39.4 17.4 8.9 2 0
795.6 798.2 800.3 807 813.6 822.5 836.6 848.4 859.9 868.6
870.2 866.1 859.1 855.5 859.6 870.4 888.8 909.8 929.2 937.9
935.9 924.9 913.4 906.5 906.2 902.9 880.4 793.7 639.3 390.1
192.9 96.3 50.1 22.5 9 2 0
795.6 786.5 778.6 774.1 769.9 766.2 765.5 764.5 760.6 748.4
726.6 698.1 663.6 627.2 593.2 562 533.1 509.5 487.3 462.5
435.4 406.9 388.2 383.3 381.8 370.3 341.1 292.8 236.8 167.6
116.2 73.5 42.7 23.8 11.2 3 0
795.6 767.2 741.2 719.9 695.8 668.7 636 597 547.4 492.2
430.5 364.4 305 256.4 222.4 202.5 194.2 192.5 192 190.1
183 171.5 158.1 143.8 131 120.8 112.6 101.4 87.3 73
58.9 45.8 34.1 23.5 13.8 2.6 0
795.6 748 707.9 668.5 617.5 555.9 487.1 417.1 352.4 302
267.2 245.5 231.8 220.4 209.9 201.2 197.3 198.4 201.1 201.6
195.3 184.6 170.5 154.4 138.7 124.6 110.8 96.5 82.9 69.9
57.1 44.6 32.8 21.8 11.8 2.6 0
795.6 730.4 679.2 615.8 534.3 446.4 369.6 317.3 292.3 281.2
270.5 256 239.8 228.5 220.9 216.2 213 212.7 212.7 209.8
203.9 193.2 171.8 153 137.5 122.9 109.6 97.8 86.7 77.6
63 48.4 35.8 22.7 11.3 3 0
795.6 719.7 653.1 565.1 461.4 369 319.1 306.9 304.3 293.8
279.2 267.2 255.1 245.1 237.2 231.8 226.5 222.7 217.1 201.1
173.5 160.9 152 140.7 129.7 119.8 111 101.9 90.6 78.9
67.8 55 41.5 27.7 15.6 6.6 0
795.6 712.8 632.6 524.6 411.2 335.8 316.9 321.4 316.8 303.8
291.8 278 264.9 254.7 246.7 240.3 234.7 223.1 192.7 171.4
162.2 154.1 146.6 140 132.8 125.2 115.9 104.6 96 86
73.9 61.7 47.8 34.5 40.4 34.8 0
795.6 705.9 611.9 489.3 375 325.5 328.1 331.7 323.2 311.4
297.9 281.3 267.9 257.7 250.5 245.7 235 199.9 177.1 166.8
156.4 147.7 141.2 136.7 132 127.2 119.8 109.6 96.8 84.2
72.5 63.8 61.5 87 58.1 23.1 0
795.6 698.2 595.1 464.5 356.2 325.6 335.2 336.3 326.8 315.5
298.7 280.8 266.7 256.5 250.6 246 216.7 185.6 173.3 165.1
155.9 148.9 143.8 139 133.1 124.7 114.9 104.1 93.1 82.4
74.7 88.1 108.2 76.2 43.5 18.5 0
795.6 695.3 587.6 453.3 349.1 327 338.9 339.3 329.3 316.9
298.2 279.8 264.7 255.1 250.6 239 203.7 182 173.7 164.5
156.7 152.5 150.5 147.6 136.1 127 117 105.9 97.3 88.3
87.2 148.9 98.2 61.9 28.9 11 0
795.6 690.8 592.7 456.1 350.6 327.9 340.1 339.4 330.1 317.9
299.7 281.5 266.6 256.5 252.4 239.5 203.4 182.2 175 164.8
157.2 153.6 152.6 150.7 137.1 128.2 120.3 111.4 103.6 90.4
88.1 154.8 97 63.8 28.2 10.7 0
